{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_4_sae_flange/bk_sf_sf6_asmtab.prj},{NB=BK SF 25},{DES=BK SF 25},{DN=25},{SER=3000 PSI},{FS=1\"},{LW=24},{PN=315 bar},{AF=14},{SF=1.5},{ZNR=BKH DN25 SAE 3000psi S_S.stp},{L=177.8},{L1=66.2},{L2=35},{L3=8},{B=54},{H1=60},{H2=26.5},{S=4},{D=38},{G=27},{A=39.6},{C=44.4},{W=4.2},{T=2.8},{CP=60.400},{CP1=76.900},{PPATH=assemblies/bk_sf_sf6_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKSF/BKSF6},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKSF/BKSF6}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.